This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Securifor Super 6 + Bekafix Ultra

Unique ref.: SecuriforSuper6-BekafixUltra
Brand: Betafence
Product family: Metal Fence Panel
Product group: Securifor Super 6
Date of publishing: 2021-03-30
Edition number: 1
Type: Object (single object)
Download (2)

SECURIFOR SUPER 6
Ultimate 358 mesh fencing panel

Securifor® Super 6 combines all the benefits of Securifor 358, but offers increased anti-cutting performance through the use of 6mm vertical wires.

Features:
- Increased vertical wire diameter,
- Secure and discreet,
- Anti-climb and anti-cut,
- Secured by Design, LPCB and CPNI rated systems available,
- Excellent through visibility,

Width: 2515 mm
Height: 2400, 2700, 3000, 3300, 3600, 4000, 4500, 4800, 5200 mm 
(other dimensions available on request)

Color: RAL 6005 (Moss green), RAL 7016 (Anthracite grey), RAL 9010 (Pure white), RAL 9005 (Jet black), all other RAL colors on request



Material main: Galvanized steel
Material secondary:
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: Landscaping - Fencing
This product is available in:
Europe
  • United Kingdom

BIMobject®