Publish your products
BETAFENCE Securifor Super 6 + Bolt Thru
BETAFENCE Securifor Super 6 + Bolt Thru
BETAFENCE Securifor Super 6 + Bolt Thru
BETAFENCE Securifor Super 6 + Bolt Thru
BETAFENCE Securifor Super 6 + Bolt Thru
    Betafence

    BETAFENCE Securifor Super 6 + Bolt Thru

    Manufactured in Europe

    SECURIFOR SUPER 6
    Ultimate 358 mesh fencing panel

    Securifor® Super 6 combines all the benefits of Securifor 358, but offers increased anti-cutting performance through the use of 6mm vertical wires.

    Features:
    - Increased vertical wire diameter,
    - Secure and discreet,
    - Anti-climb and anti-cut,
    - Secured by Design, LPCB and CPNI rated systems available,
    - Excellent through visibility,

    Width: 2515 mm
    Height: 2400, 2700, 3000, 3300, 3600, 4000, 4500, 4800, 5200 mm 
    (other dimensions available on request)

    Color: RAL 6005 (Moss green), RAL 7016 (Anthracite grey), RAL 9010 (Pure white), RAL 9005 (Jet black), all other RAL colors on request


    Technical specification
    • Unique ref.SecuriforSuper6-BoltThru
    • Product familyMetal Fence Panel
    • Product groupSecurifor Super 6
    • TypeObject (single object)
    • Date of publishing2021-05-17
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    Europe
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit