Manufactured in Europe
ZENTURO CLASSIC
Multipurpose contemporary fencing system
Zenturo® Classic is a universal "all-in-one" solution for limitless contemporary fencing and garden decoration concepts. Design your own fence!
Assets:
- Versability
- Innovative design
- Easy installation
- Quality
PANELS
The Zenturo Classic panel is a flat panel, with a combination of 3 different mesh sizes: 100x100, 100x50 and 50x50 mm.
The double, alternating horizontal wires offer good rigidity.
The panels have a width of 2005 mm and are available in a range of heights from 655 till 2005 mm.
.Wire diameter of the horizontal wires: 5.00 mm, wire diameter of the vertical wires: 4.15 mm
ASSOCIATED SWING GATE
Complete your Zenturo design with the Zenturo Super swing gate - available in single or double gate versions. The gates are built with Zenturo super infill i.e. 2 mesh sizes.
COATING TECHNIQUE AND COLORS
Panels are made out of galvanized wires. An adhesion coating is given for a perfect adhesion of the polyester coating (min. 100 microns).
The posts are galvanized inside & out (min. coating 275g/m², both sides together), in accordance with Euro standard 10326. Afterward, an adhesion coating is applied and finally, the posts are PES coated (min. 60 microns).
Metallic Anthracite BF7016M.
Other colors on request.
Region availability
Europe | Asia | Oceania | Africa |
---|---|---|---|
Åland Islands | Armenia | American Samoa | Algeria |
Albania | Azerbaijan | Australia | Djibouti |
Andorra | Bahrain | Cook Islands | Egypt |
Austria | Bangladesh | Federated States of Micronesia | Libya |
Belarus | Bhutan | Fiji | Morocco |
Belgium | British Indian Ocean Territory | French Polynesia | Tunisia |
Bosnia and Herzegovina | Brunei | Guam | Western Sahara |
Bulgaria | Cambodia | Kiribati | |
Croatia | China | Marshall Islands | |
Cyprus | Christmas Island | Nauru | |
Czech Republic | Cocos (Keeling) Islands | New Caledonia | |
Denmark | Georgia | New Zealand | |
Estonia | Hong Kong | Niue | |
Faroe Islands | India | Norfolk Island | |
Finland | Indonesia | Northern Mariana Islands | |
France | Iran | Palau | |
Germany | Iraq | Papua New Guinea | |
Gibraltar | Israel | Pitcairn Islands | |
Greece | Japan | Samoa | |
Guernsey | Jordan | Solomon Islands | |
Hungary | Kazakhstan | Timor-Leste | |
Iceland | Kuwait | Tokelau | |
Ireland | Kyrgyzstan | Tonga | |
Isle of Man | Laos | Tuvalu | |
Italy | Lebanon | United States Minor Outlying Islands | |
Jersey | Macau | Vanuatu | |
Latvia | Malaysia | Wallis and Futuna | |
Liechtenstein | Maldives | ||
Lithuania | Mongolia | ||
Luxembourg | Myanmar (Burma) | ||
Malta | Nepal | ||
Moldova | North Korea | ||
Monaco | Oman | ||
Montenegro | Pakistan | ||
Netherlands | Palestine | ||
North Macedonia | Philippines | ||
Norway | Qatar | ||
Poland | Saudi Arabia | ||
Portugal | Singapore | ||
Romania | South Korea | ||
Russia | Sri Lanka | ||
San Marino | Syria | ||
Serbia | Taiwan | ||
Slovakia | Tajikistan | ||
Slovenia | Thailand | ||
Spain | Türkiye | ||
Svalbard and Jan Mayen | Turkmenistan | ||
Sweden | United Arab Emirates | ||
Switzerland | Uzbekistan | ||
Ukraine | Vietnam | ||
United Kingdom | Yemen | ||
Vatican City |