Manufactured in Europe
ZENTURO SUPER
Design and heavy decorative fence
Zenturo® Super is a complete fencing solution with a high design content. The panels, but the concept also allows the creation of gabion walls. When used as gabion wall, a wide variety of infills can be chosen.
Assets:
- Extremely high strength
- Functional design
- Easy installation
- Complete system
PANELS
Zenturo Super heavy decorative fence is composed of flat panels with a double (2D) alternating horizontal wires for added strength.
The panels are 2005 mm wide.
INFILLS
The Zenturo Super panel can be personalized with different unique and modern infills:
Pixels
The Zenturo Pixels are mass-coloured, polypropylene parts, perfectly matching the mesh sizes of the Zenturo Super panels and therefore available in 2 sizes: 100 x 50 mm and 50 x 50mm. The pixels are clicked onto the horizontal and vertical wires of the panel. In this way, you make your own patterns or texts to create a highly personal fence. The pixels are available in green and anthracite grey.
Flexo Strips
The Zenturo Super panel can also be personalized using Flexo Strips. Available in rolls of 50 m (to be cut to length), 2 widths (for mesh sizes 50 and 100 mm). The Flexo Strip can be woven horizontally and /or vertically into the Zenturo panel.
COATING TECHNIQUE AND COLORS
The panels are made of galvanized wire, and an adhesion layer is provided for perfect adhesion with the polyester top coat (min. 100 microns). The posts are internally and externally galvanized (min. layer thickness 275g/m², both sides combined) according to Euronorm 10326, after which an adhesion layer is applied and polyester plastic coated (min. 60 microns).
Colors
Anthracite grey BF 7016M
Other colors upon request.
Region availability
| Europe | Asia | Oceania | Africa |
|---|---|---|---|
Åland Islands | Armenia | American Samoa | Algeria |
Albania | Azerbaijan | Australia | Djibouti |
Andorra | Bahrain | Cook Islands | Egypt |
Austria | Bangladesh | Federated States of Micronesia | Libya |
Belarus | Bhutan | Fiji | Morocco |
Belgium | British Indian Ocean Territory | French Polynesia | Tunisia |
Bosnia and Herzegovina | Brunei | Guam | Western Sahara |
Bulgaria | Cambodia | Kiribati | |
Croatia | China | Marshall Islands | |
Cyprus | Christmas Island | Nauru | |
Czech Republic | Cocos (Keeling) Islands | New Caledonia | |
Denmark | Georgia | New Zealand | |
Estonia | Hong Kong | Niue | |
Faroe Islands | India | Norfolk Island | |
Finland | Indonesia | Northern Mariana Islands | |
France | Iran | Palau | |
Germany | Iraq | Papua New Guinea | |
Gibraltar | Israel | Pitcairn Islands | |
Greece | Japan | Samoa | |
Guernsey | Jordan | Solomon Islands | |
Hungary | Kazakhstan | Timor-Leste | |
Iceland | Kuwait | Tokelau | |
Ireland | Kyrgyzstan | Tonga | |
Isle of Man | Laos | Tuvalu | |
Italy | Lebanon | United States Minor Outlying Islands | |
Jersey | Macau | Vanuatu | |
Latvia | Malaysia | Wallis and Futuna | |
Liechtenstein | Maldives | ||
Lithuania | Mongolia | ||
Luxembourg | Myanmar (Burma) | ||
Malta | Nepal | ||
Moldova | North Korea | ||
Monaco | Oman | ||
Montenegro | Pakistan | ||
Netherlands | Palestine | ||
North Macedonia | Philippines | ||
Norway | Qatar | ||
Poland | Saudi Arabia | ||
Portugal | Singapore | ||
Romania | South Korea | ||
Russia | Sri Lanka | ||
San Marino | Syria | ||
Serbia | Taiwan | ||
Slovakia | Tajikistan | ||
Slovenia | Thailand | ||
Spain | Türkiye | ||
Svalbard and Jan Mayen | Turkmenistan | ||
Sweden | United Arab Emirates | ||
Switzerland | Uzbekistan | ||
Ukraine | Vietnam | ||
United Kingdom | Yemen | ||
Vatican City |