Publish your products
COMAX® X Reinforcement Continuity System
COMAX® X Reinforcement Continuity System
COMAX® X Reinforcement Continuity System

    COMAX® X Reinforcement Continuity System

    The COMAX® X Reinforcement Continuity System is designed to provide a force-transmitting and structurally engineered connection between reinforced concrete components cast in separate concreting stages. As an all-in-one Reinforcement Continuity System, the COMAX® X is designed for shear force transfer both parallel and perpendicular to the construction joint, providing a mechanically interlocked connection.

    The prefabricated reinforcement continuity bars are housed in a galvanized, perforated protective box. The perforated design promotes mechanical interlock at the construction joint and ensures reliable load transfer between the concreting stages.

    With a standard length of 1.20 m and a box height of 30 mm, the COMAX® X enables efficient and practical installation of reinforcement connections. Its design allows for easy installation and quick access to the reinforcement continuity bars for connection to the subsequent concreting stage.

    Specification
    • COMAX® X Reinforcement Continuity System with prefabricated reinforcement continuity bars housed in a galvanized, perforated protective box, for forming reinforcement connections between reinforced concrete components cast in separate concreting stages. All-in-one Reinforcement Continuity System designed for shear force transfer both parallel and perpendicular to the construction joint.

      Design in accordance with General Building Approval / General Design Approval No. Z-21.8-2056. Roughness coefficient c in accordance with the approval: 0.5 transversely / 0.5 longitudinally. For loading longitudinally to the construction joint, a coefficient of friction μ = 0.9 and a strength coefficient ν = 0.7 also apply.

      The perforated protective box enables a defined formation of the construction joint and protects the reinforcement continuity bars until the subsequent concreting stage. The design ensures reliable load transfer between the concreting stages.

      Supply and installation in accordance with the manufacturer's installation and application instructions. Various configurations are available with regard to reinforcing steel diameter, element width and stirrup spacing.

    Technical specification
    • Unique ref.comax-x
    • Product familyReinforcement Systems
    • Product groupReinforcement Continuity Systems
    • TypeBuilding Material
    • Date of publishing2026-10-12
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Material secondaryReinforcement
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Reinforcement
    • IFC classificationReinforcing Bar
    • Uniclass 2015 CodePr_20_96_71_14
    • Uniclass 2015 DescriptionCarbon steel ribbed bar reinforcement
    • CSI MasterFormat 2014 Code03 21 00
    • CSI MasterFormat 2014 TitleReinforcement Bars
    • OmniClass Number23-13 31 21 11
    • OmniClass TitleReinforcement Components

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City