Publish your products
GripTec GTB screw connections
GripTec GTB screw connections
GripTec GTB screw connections

    GripTec GTB screw connections

    BETOMAX® GripTec GTB screw connections provide form-fit flow-press couplings for reinforcing steel under static and dynamic loading. The system enables force-transmitting connections of reinforcing steel and allows the load-bearing capacity of the connected bars to be transferred in tension and/or compression.

    With a wide range of connection types, GripTec GTB is suitable for various applications in reinforced concrete and precast construction, as well as for specific connection and joining requirements.

    Product benefits:

    • High load-bearing capacity in tension and compression
    • Suitable for static and dynamic loading
    • Various connection types for different applications
    • Suitable for B 500 B and B 500 C reinforcing steel as well as suitable stainless reinforcing steels
    • Factory-tested components
    • Colour-coded accessories for clear identification
    • Site-friendly installation using specified tightening torques

    Available types: GTB-A + GTB-M, GTB-FTA, GTB-R, GTB-P, GTB-EV, GTB-AN, GTB-EK and GTB-STB.

    Specification
    • Mechanical flow-press coupling BETOMAX® GripTec GTB for the force-transmitting connection of reinforcing steel under static and dynamic loading. The connection is designed to transfer the load-bearing capacity of the connected reinforcing steel in tension and/or compression in accordance with German general building authority approval No. Z-1.5-133 and the applicable approvals for the respective connection types.

      The connection is made using a metric thread and installed with the specified tightening torque. The system is suitable for B 500 B reinforcing steel and, in accordance with the respective approval, for additional reinforcing steel grades and stainless reinforcing steels.

      Suitable for applications in cast-in-place and precast concrete construction as well as for corresponding connection and joining applications.

      Manufacturer: BETOMAX Systems GmbH & Co. KG
      Product: BETOMAX® GripTec GTB
      Type: GTB-A + GTB-M, GTB-FTA, GTB-R, GTB-P, GTB-EV, GTB-AN, GTB-EK or GTB-STB
      Reinforcing bar diameter: According to the selected connection type and applicable approval
      Quantity: pcs.

    Technical specification
    • Unique ref.griptec-gtb
    • Product familyReinforcement Systems
    • Product groupMechanical Rebar Connections
    • TypeBuilding Material
    • Date of publishing2026-10-12
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryReinforcement
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Reinforcement
    • IFC classificationReinforcing Bar
    • Uniclass 2015 CodePr_20_96_71_14
    • Uniclass 2015 DescriptionCarbon steel ribbed bar reinforcement
    • CSI MasterFormat 2014 Code03 21 00
    • CSI MasterFormat 2014 TitleReinforcement Bars
    • OmniClass Number23-13 31 21 11
    • OmniClass TitleReinforcement Components

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City