The BG-RAIL sunk cable trough is used in railway stations and along railway lines to supply all electrical installations, signal and energy supply as well as telecommunication cables. The solid cover also acts as a path. All cable troughs are manufactured with “premarked” 5 mm cutting lines. These allow a precise mitre cut of 22,5° or 15° to be created on site in seconds. This makes installation in different radii possible and allows obstacles to be “bypassed”.Technical data
Region availability
| Europe | Asia | North America | Africa |
|---|---|---|---|
Åland Islands | India | Canada | Egypt |
Albania | Qatar | United States | |
Andorra | United Arab Emirates | ||
Austria | |||
Belarus | |||
Belgium | |||
Bosnia and Herzegovina | |||
Bulgaria | |||
Croatia | |||
Cyprus | |||
Czech Republic | |||
Denmark | |||
Estonia | |||
Faroe Islands | |||
Finland | |||
France | |||
Germany | |||
Gibraltar | |||
Greece | |||
Guernsey | |||
Hungary | |||
Iceland | |||
Ireland | |||
Isle of Man | |||
Italy | |||
Jersey | |||
Latvia | |||
Liechtenstein | |||
Lithuania | |||
Luxembourg | |||
Malta | |||
Moldova | |||
Monaco | |||
Montenegro | |||
Netherlands | |||
North Macedonia | |||
Norway | |||
Poland | |||
Portugal | |||
Romania | |||
San Marino | |||
Serbia | |||
Slovakia | |||
Slovenia | |||
Spain | |||
Svalbard and Jan Mayen | |||
Sweden | |||
Switzerland | |||
Ukraine | |||
United Kingdom | |||
Vatican City |