Publish your products
BG-FILCOTEN pro NW150 drainage channel
BG-FILCOTEN pro NW150 drainage channel
BG-FILCOTEN pro NW150 drainage channel
BG-FILCOTEN pro NW150 drainage channel

    BG-FILCOTEN pro NW150 drainage channel

    The BG-FILCOTEN pro channel system doesn’t compromise on quality or durability. It is stable yet lightweight, can be adapted to suit your needs and can handle loads up to class E 600 (acc. to EN 1433). BG-FILCOTEN pro channels are also available as a mini version with a lower overall height.

    Specification
    • Application areas:

      platform, road drainage, fire brigade access road, pedestrian zones, garage driveway, driveway, storage area, country road, parking area (truck), parking area (car), block paving, rest area, sports facility, garage

    Technical specification
    • Unique ref.filcoten_pro-nw150
    • Product familyDrainage systems
    • Product groupconcrete drainage systems
    • TypeBuilding Material
    • Date of publishing2021-05-17
    • Edition number1
    • Height (mm)210
    • Width (mm)174
    • Depth (mm)1000
    Related
    • Material mainConcrete
    • Material secondaryCast iron
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)31.8
    Classification
    • BIMobject CategoryBuilding Materials - Other Building Materials
    • IFC classificationObject

    Region availability

    Europe Asia North America Africa
    Åland Islands
    India
    Canada
    Egypt
    Albania
    Qatar
    United States
    Andorra
    United Arab Emirates
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City