Publish your products
Parlé™ TCM-1A AVB Beamtracking™ Pendant Microphone & PoE+ Amplifier
Biamp

Parlé™ TCM-1A AVB Beamtracking™ Pendant Microphone & PoE+ Amplifier

The Parlé TCM-1A is an AVB ceiling microphone and PoE+ amplifier comprised of a pendant microphone and plenum box. Each microphone includes Beamtracking technology with three 120-degree zones, providing full 360-degree coverage of the meeting space. The plenum box is equipped with an additional RJ-45 connector for daisy-chain connections; a maximum of three microphones are permitted per daisy chain (one TCM-1 or TCM-1A required, plus up to two TCM-1EX). The 2-channel PoE+ amplifier includes an internal limiter, selectable power, and a burst mode to handle peak signals.
Specification
    • Beamtracking technology actively tracks and intelligently mixes conversations
    • Three 120° zones for 360° coverage
    • Pendant microphone available in either white or black
    • Plenum box includes a PoE+ amplifier:
      • Two channels; 4W continuous per channel
      • Burst mode to handle peak loads; supports up to 40W (4O) or 30W (8O) per channel
      • Software-selectable power vs. channel count
      • Includes internal limiter function
    • Optional tile bridge mounting accessory available
    • LED mute status indicator
    • User-adjustable mic height
    • Evaluated to the requirements of UL 2043 and is suitable for use in air handling spaces
    • Additional RJ-45 for daisy-chain connection to a TCM-1EX microphone (maximum of three mics per daisy chain)
    • CE marked, UL listed, and RoHS compliant
    • Covered by Biamp Systems’ five-year warranty

    Keywords: tesira, parle, tesira parle, parle microphone, parle microphones, microphones, microphone, mics, beamtracking, beam tracking, beamtracking microphone, beamtracking microphones, parle beamtracking, parle beam tracking, parle tcm-1a, parle tcm1a, parle tcm 1a, parle tcm, tcm, tcm-1a, tcm 1a, tcm1a, pendant, pendant microphone, pendant mic, pendant microphones, pendant mics, parle pendant, parle tcm-1a pendant, parle tcm pendant, parle tcm 1a pendant, parlé, tesira parlé, parlé microphone, parlé microphones, parlé beamtracking, parlé beam tracking, parlé tcm-1a, parlé tcm1a, parlé tcm 1a, parlé tcm, tcm, tcm-1a, tcm 1a, tcm1a, parlé ceiling, parlé tcm-1a pendant, parlé tcm pendant, parlé tcm 1a pendant, plenum,

Technical specification
  • Unique ref.parle-tcm-1a_parle-microphone
  • Product familyParlé
  • Product groupParlé Microphones
  • TypeObject (single object)
  • Date of publishing2023-03-03
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Communication

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit