We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Bench with a Backrest

Unique ref.: benchwithabackrest
Brand: BikeKeeper
Product family: BikeKeeper
Product group: Outdoor furniture
Width (mm): 1940
Height (mm): 600
Depth (mm): 1096
Date of publishing: 2016-08-23
Edition number: 1
Type: Object (single object)
SEATS, BKP102 Dark or light impregnated wood, the seat with or without a back rest

It is easy to create a pleasant, finished look for the yard with BikeKeeper outdoor furniture. Just like our bicycle racks, BikeKeeper outdoor furniture have been made to withstand wear and tear, knocks and weather variations.


Material main: Wood
Material secondary: Stainless steel
Designed in: Finland
Manufactured in: Finland
Weight Net (Kg): 30

BIMobject Category: Landscaping - Outdoor Furniture
IFC classification: Furnishing Element
Uniclass 1.4 Code: L84553
Uniclass 1.4 Description: Outdoor
Uniclass 2015 Code: Pr_40_30_29_84
Uniclass 2015 Description: Street and site benches
OmniClass Number: 23-11 29 13 11
OmniClass Title: Exterior Benches

BIMobject®