BIMobject TH x Thai Obayashi_Ball Valve PVC

BIMobject TH x Thai Obayashi_Ball Valve PVC

BIMobject TH x Thai Obayashi_Ball Valve PVC

Technical specification
  • Unique ref.BIMobjectTHxThaiObayashi_BallValvePVC
  • Collection setPlumbing
  • CollectionValves
  • TypeObject (single object)
  • Date of publishing2021-07-21
  • Edition number1
  • Height (mm)582
  • Width (mm)640
  • Depth (mm)365
Related
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

Asia
Thailand