Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
bimobject-th-x-thai-obayashi/products/30e454d6-7322-42ed-8835-ac95a8efe2de
Home
Categories
Construction
Escalators
BIMobject TH x Thai Obayashi_Escalator
Unavailable in United States
BIMobject TH x Thai Obayashi
Follow
BIMobject TH x Thai Obayashi_Escalator
2.6
(8 reviews)
BIMobject TH x Thai Obayashi_Escalator
Download
Technical specification
Technical specification
Unique ref.
BIMobjectTHxThaiObayashi_Escalator
Product family
Construction
Product group
Escalators
Type
Object (single object)
Date of publishing
2021-03-18
Edition number
1
Height (mm)
6500
Width (mm)
1592
Depth (mm)
16055
Related
Related
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Construction - Escalators
Region availability
Asia
Thailand
Similar products
TK Elevator - Elevators & Escalators
versatile moving walk: orinoco [horizontal, ASME, American standard]
Download
TK Elevator - Elevators & Escalators
regular traffic: velino series [ASME, US standard] 27.3°
4.0
(
5
)
Download
TK Elevator - Elevators & Escalators
regular traffic: velino series [ASME, US standard] 30°
3.6
(
7
)
Download
TK Elevator - Elevators & Escalators
high traffic: tugela [ASME, US standard] 27.3°
Download
TK Elevator - Elevators & Escalators
easy-to-install moving walk: iwalk
3.4
(
7
)
Download
TK Elevator - Elevators & Escalators
peak traffic: victoria [ASME, US standard] 30°
Download