Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
bimobject-th-x-thai-obayashi/products/866afe25-8be3-4904-a7ab-de5325c4a6b1
Home
Categories
Construction
Columns
BIMobject TH x Thai Obayashi_MastSection_166x166
Unavailable in United States
BIMobject TH x Thai Obayashi
Follow
BIMobject TH x Thai Obayashi_MastSection_166x166
3.2
(6 reviews)
BIMobject TH x Thai Obayashi_MastSection_166x166
Download
Technical specification
Technical specification
Unique ref.
BIMobjectTHxThaiObayashi_MastSection_166x166
Product family
Construction
Product group
Mast Section
Type
Building Material
Date of publishing
2021-03-22
Edition number
1
Height (mm)
4500
Width (mm)
1660
Related
Related
Material main
Metal
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Construction - Columns
Region availability
Asia
Thailand
Similar products
Timberlab
Timberlab - Glued Laminated Timber (GLT) Columns & Beams
Download
Boise Cascade
BOISE GLULAM® Columns
Download
INTEX Millwork Solutions
Chamfered Column Wrap
Download
BIMobject TH x Thai Obayashi
BIMobject TH x Thai Obayashi_Square Pile
4.3
(
18
)
Download
INTEX Millwork Solutions
Recessed Panel Column Wrap
Download
INTEX Millwork Solutions
Fluted Panel Column Wrap
Download