Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
bimobject-th-x-thai-obayashi/products/c085e5be-57e6-4c05-890a-fd67aefc9993
Home
Categories
Construction
Columns
BIMobject TH x Thai Obayashi_Pile I
Available in United States
BIMobject TH x Thai Obayashi
Follow
BIMobject TH x Thai Obayashi_Pile I
4.5
(6 reviews)
BIMobject TH x Thai Obayashi_Pile I
Download
Technical specification
Technical specification
Unique ref.
BIMobjectTHxThaiObayashi_PileI
Product family
Construction
Product group
Columns
Type
Building Material
Date of publishing
2021-03-15
Edition number
1
Width (mm)
400
Depth (mm)
400
Related
Related
Material main
Concrete
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Construction - Columns
Similar products
Timberlab
Timberlab - Glued Laminated Timber (GLT) Columns & Beams
Download
Boise Cascade
BOISE GLULAM® Columns
Download
INTEX Millwork Solutions
Chamfered Column Wrap
Download
BIMobject TH x Thai Obayashi
BIMobject TH x Thai Obayashi_Square Pile
4.3
(
18
)
Download
INTEX Millwork Solutions
Recessed Panel Column Wrap
Download
Digger Specialties, Inc.
Square Fluted Composite Porch Columns
Download