Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
bimobject-th-x-thai-obayashi/products/34f24113-9f98-426b-aae0-13cd218bae82
Home
Categories
Construction
Scaffolding
BIMobject TH x Thai Obayashi_YardforPartofScaffolding
Unavailable in United States
BIMobject TH x Thai Obayashi
Follow
BIMobject TH x Thai Obayashi_YardforPartofScaffolding
BIMobject TH x Thai Obayashi_YardforPartofScaffolding
Download
Technical specification
Technical specification
Unique ref.
BIMobjectTHxThaiObayashi_YardforPartofScaffolding
Product family
Construction
Product group
Scaffolding
Type
Building Material
Date of publishing
2021-03-22
Edition number
1
Width (mm)
4000
Related
Related
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Construction - Scaffolding
Region availability
Asia
Thailand
Similar products
Acristalia
Acristalia Glass Railing
4.8
(
72
)
Download
The BILCO Company
Roof Hatch - Ladder Access
4.8
(
24
)
Download
Boise Cascade
BOISE GLULAM® Beam
4.3
(
24
)
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy
Download
Garaventa Lift
Electric LULA MRL - Limited Use / Limited Application Elevator
4.1
(
87
)
Download
TK Elevator - Elevators & Escalators
endura above-ground 3-stage hydraulic
4.4
(
9
)
Download