Publish your products
BIMobject TH x Thai Obayashi_2L-Beam

BIMobject TH x Thai Obayashi_2L-Beam

BIMobject TH x Thai Obayashi_2L-Beam
Technical specification
  • Unique ref.BIMobjectTHxThaiObayashi_2L-Beam
  • Product familyConstruction
  • Product groupSteelwork
  • TypeBuilding Material
  • Date of publishing2021-03-11
  • Edition number1
  • Height (mm)150
  • Width (mm)150
Related
  • Material mainSteel
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryConstruction - Steelwork
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit