Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
bimobject-th-x-thai-obayashi/products/1ab130be-0ae7-4758-bff1-77fd702d5049
Home
Categories
Construction
Steelwork
BIMobject TH x Thai Obayashi_C-LightlipChannel
Available in United States
BIMobject TH x Thai Obayashi
Follow
BIMobject TH x Thai Obayashi_C-LightlipChannel
4.9
(7 reviews)
BIMobject TH x Thai Obayashi_C-LightlipChannel
Download
Technical specification
Technical specification
Unique ref.
BIMobjectTHxThaiObayashi_C-LightlipChannel
Product family
Construction
Product group
Steelwork
Type
Building Material
Date of publishing
2021-03-11
Edition number
1
Height (mm)
200
Width (mm)
75
Related
Related
Material main
Steel
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Construction - Steelwork
Similar products
Unistrut
Unistrut P1000T 12 Gauge Metal Strut Channel
3.6
(
29
)
Download
Profilitec
Baseboard Skirting plano BF
Download
Unistrut
Unistrut P1000 12 Gauge Steel Strut Channel
4.2
(
15
)
Download
Profilitec
Multipurpose profile Trimtec TR
Download
Profilitec
Baseboard Skirting BA400
Download
Generic Building Materials
Steel, Galvanized
Download