Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
bimobject-th-x-thai-obayashi/products/da57ae31-6e71-4f63-ab3b-08f23270b5ca
Home
Categories
Construction
Crane
BIMobject TH x Thai Obayashi_Large-14WheelsFlatbedTrailer
Unavailable in United States
BIMobject TH x Thai Obayashi
Follow
BIMobject TH x Thai Obayashi_Large-14WheelsFlatbedTrailer
3.8
(13 reviews)
BIMobject TH x Thai Obayashi_Large-14WheelsFlatbedTrailer
Download
Technical specification
Technical specification
Unique ref.
BIMobjectTHxThaiObayashi_Large-14WheelsFlatbedTrailer
Product family
Construction
Product group
Truck&Trailler
Type
Object (single object)
Date of publishing
2021-03-22
Edition number
1
Height (mm)
4100
Width (mm)
3685
Related
Related
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Construction - Crane
Region availability
Asia
Thailand
Similar products
Tadano [タダノ]
GR-1000XLL-4 / GR-1000EX-4
Download
Tadano [タダノ]
GR-700N-2
4.6
(
14
)
Download
Tadano [タダノ]
GR-800XL-4 / GR-700EX-4
4.4
(
8
)
Download
Tadano [タダノ]
GR-1000XL-4 / GR-900EX-4
Download
Tadano [タダノ]
GR-1300XL-4
3.8
(
5
)
Download
Tadano [タダノ]
GR-550XLL-3 / GR-500EXL-3
5.0
(
7
)
Download