Publish your products
Acoustic panel depth absorber
Acoustic panel depth absorber
Acoustic panel depth absorber
Acoustic panel depth absorber
Acoustic panel depth absorber
Acoustic panel depth absorber
Acoustic panel depth absorber
Acoustic panel depth absorber
Acoustic panel depth absorber

    Acoustic panel depth absorber

    The high-quality aluminum panels are available in a glossy powder coating or matte anodized finish and encase the premium white polyester fleece. This combination offers outstanding properties: improved room acoustics by reducing reverberation time, extremely long service life, and ideal compatibility.

    High fire resistance (B1) and minimal moisture absorption (<1%) are a matter of course for us. The panels are suitable for a wide range of wall surfaces.

    Specification
    • Material: 3 mm aluminum, white polyester fleece

      Height: 1,200 mm

      Width: 600 mm

      Depth: 75 mm

      Weight: 10 kg

      Effect:  Focuses on absorbing low, booming frequencies

      Improved acoustics:    Minimizes low, disturbing noises such as booming

      Area of application:    Perfect for apartments, offices, or lounges that border busy roads or where low bass noises are disturbing

      Spatial sound:    Attenuates low noise and creates a quieter and more relaxed atmosphere

    Technical specification
    • Unique ref.acoustic-panel-depth-absorber
    • Product familyacoustic panel
    • Product groupacoustic depth panel
    • TypeBuilding Material
    • Date of publishing2026-02-11
    • Edition number1
    • Height (mm)1200
    • Width (mm)600
    • Depth (mm)75
    Related
    • Material mainAluminium
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)10
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit