This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Ondule 988

Unique ref.: BIO010001
Brand: BIOMETAL
Product family: Roof Cladding
Product group: Cold roof cladding
Width (mm): 988
Depth (mm): 18
Date of publishing: 2019-03-01
Edition number: 1
Type: Object (single object)
Download (15)
Profiled cold roof cladding, thickness 0,63mm or 0,75 mm - Length 1 500 to 8 000 mm

prepaint steel


Material main: Steel
Material secondary: Aluminium
Designed in: France
Manufactured in: France
Weight Net (Kg): 7.27

BIMobject Category: Construction - Roof Accessories
This product is available in:
North America
  • Guadeloupe
  • Martinique

BIMobject®