Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
biometal/products/069967f3-3604-48b8-8d74-0098e2ab4a54
Home
Categories
Construction
Roof Accessories
Bardage 25B
Unavailable in United States
BIOMETAL
Follow
Bardage 25B
Profiled trapezoidal cladding with or without insulation, thickness 0,63 mm or 0,75 mm - Length 1 500 to 12 000 mm
Download
Specification
Specification
prepaint steel
Technical specification
Technical specification
Unique ref.
BIO010004
Product family
Metal cladding
Product group
Profiled wall cladding
Type
Object (single object)
Date of publishing
2019-03-01
Edition number
1
Width (mm)
1030
Depth (mm)
25
Links
Links
Product url
https://www.biometal-martinique.com/media/42_fiche_biometal_bardage_25t__043538400_1515_09042014.pdf
Installation instructions
https://www.biometal-martinique.com/media/00_8p_toiture_ondulee_regle_de_mise_en_oeuvre_biometal_mar_bdef__032374100_1818_27102015.pdf
Product certification
https://www.biometal-martinique.com/media/42_fiche_biometal_bardage_25t__043538400_1515_09042014.pdf
Technical description
https://www.biometal-martinique.com/media/42_fiche_biometal_bardage_25t__043538400_1515_09042014.pdf
Related
Related
Material main
Steel
Material secondary
Aluminium
Designed in
France
Manufactured in
France
Weight Net (Kg)
6.94
Classification
Classification
BIMobject Category
Construction - Roof Accessories
Region availability
North America
Guadeloupe
Martinique
Similar products
InOvate
477 DryerJack - Airflow Efficient Roof Vent, Low Profile
4.8
(
5
)
Download
New Concept Louvers
Trenton Series Windowed Cupola with Pagoda Style Roof
4.5
(
8
)
Download
ErectaStep
Industrial Crossover Stairs
3.8
(
12
)
Download
Metal-Era
Seal-Tite XL Gutter
Download
Metal-Era
One Edge Coping
Download
Unirac
Flat Roof Solar Panel Mount - EcoFoot5D
Download