This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Profil 1000 45

Unique ref.: BIO010006
Brand: BIOMETAL
Product family: Metal cladding
Product group: Profil 1000 45
Width (mm): 1000
Depth (mm): 45
Date of publishing: 2019-03-01
Edition number: 1
Type: Object (single object)
Download (15)
Profiled trapezoidal cladding with or without insulation, thickness 0,63 mm or 0,75 mm - Length 1 500 to 12 000 mm

prepaint steel


Material main: Steel
Material secondary: Aluminium
Designed in: France
Manufactured in: France
Weight Net (Kg): 7.18

BIMobject Category: Construction - Roof Accessories
This product is available in:
North America
  • Guadeloupe
  • Martinique

BIMobject®