Publish your products
PE-Plus - Premium HDPE Bird Net
Bird-X

PE-Plus - Premium HDPE Bird Net

KEEP BIRDS OUT WITH HIGHEST GRADE PREMIUM NETTING

Premium high-density polyethylene (HDPE) bird netting creates a dependable physical barrier for long-term bird exclusion. It helps keep birds from entering, perching, roosting, or nesting in protected areas, supporting cleaner and more controlled conditions. The heavy-duty knotted polyethylene construction is ideal for stretching and offers a tensile strength of up to 535 lbs, standing up to demanding outdoor environments and larger wildlife such as deer, coyotes, and dogs. Ideal for commercial and industrial facilities, Premium Polyethylene Bird Netting is available in 3/4″ or 2″ mesh sizes.

  • Premium, high-density polyethylene netting designed for long-term durability
  • Ideal for commercial bird exclusion projects
  • Allows light, moisture, and airflow to pass through while helping block unwanted pests
  • Installation consultation included
  • Backed by a 10-year warranty against material defects and workmanship

Bird-X Premium Bird Netting is ideal for zero-tolerance zones. Available in multiple sizes to fit a variety of locations, this netting helps prevent nuisance birds from entering, perching, roosting, or nesting where they are unwanted. Bird-X experts are available for free phone consultations to guide installation or recommend a local installer. When installed correctly, the netting is discreet and minimally visible from a distance.

Specification
  • Guarantee /Warranty:     10-Year Warranty against material defects and workmanship
    Hole Openings:     Available with 3/4″ (0.75″) openings or 2″ openings
    Tensile Strength:     ISO 1806 Mesh Strength – able to withstand 575 lbs. of force
    Size Options:     25′ x 25′, 25′ x 50′, 50′ x 50′, 50′ x 100′
    Box Dimensions:     25′ x 25′ Netting: 40” x 15” x 6”
         25′ x 50′ Netting: 40” x 15” x 10”
         50′ x 50′ Netting: 40” x 20” x 10”
         50′ x 100′ Netting: 40” x 28” x 27”
    Shipping Weight:     25′ x 25′ Netting: 10 lbs.
         25′ x 50′ Netting: 20 lbs.
         50′ x 50′ Netting: 40 lbs.
         50′ x 100′ Netting: 80 lbs.
    SKU:     NET-PE-25-25, NET-PE-25-50, NET-PE-50-50, NET-PE-50-100
Technical specification
  • Unique ref.birdx-premium-bird-netting
  • Product familyBird Netting
  • Product groupHDPE Netting
  • TypeObject (single object)
  • Date of publishing2020-03-04
  • Edition number1
Related
  • Material mainPolyethylene
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Other Building Materials
  • Uniclass 2015 CodePr_25_57_56_07
  • Uniclass 2015 DescriptionBird deterrent nets
  • CSI MasterFormat 2014 Code10 81 13
  • CSI MasterFormat 2014 TitleBird Control Devices
  • OmniClass Number23-19 25 11 11 15
  • OmniClass TitleBird Netting

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe