Publish your products
Stainless Steel Bird Spikes - Regular
Bird-X

Stainless Steel Bird Spikes - Regular

Physical barriers are designed to block access to landing areas and discourage use of those surfaces by birds. Stainless Steel Spikes install easily with Special Spike Adhesive, nails, screws or ties. Designed for use on rooftops, ledges, fences, and similar structures. Bird-X’s Stainless Steel Bird Spikes are made of durable stainless steel, and require minimal maintenance. Stainless Steel Bird Spikes provide long-term bird exclusion, and can last for years.

  • Durable physical barrier
  • Stainless steel won’t corrode or decay
  • Help protect surfaces from corrosive droppings
  • Includes installation consultation
  • 10 year warranty against material defects and workmanship

Bird-X Stainless Steel Spikes come in a variety of sizes and widths, from narrow to extra wide, and in lengths ranging from 10 feet to 100 feet. No matter the location, you can help discourage birds from perching with this effective physical barrier. Our Bird-X experts are available for phone consultations at no cost to guide you through installation, or to recommend an installer in your area.

All Stainless Steel Spikes come in 2 ft. sections and securely enclosed in a flexible polycarbonate base.

Benefits

  • Cut down on cleanup and maintenance costs
  • Help protect buildings, equipment, and vehicles from corrosive bird droppings
  • Reduce potential health and liability concerns associated with pest bird presence
  • Help reduce risks associated with disease transmission, such as West Nile, Salmonella and E. Coli
  • Help discourage nesting in vents and chimneys
  • Reduce fire hazards caused by nesting materials
  • Avoid potential government and safety inspection issues
  • Help protect outdoor grounds from bird-related damage
  • Improve property appearance
  • Decrease nuisance for residents, workers, customers, etc.
Specification
  • Guarantee /Warranty: 10-Year Warranty against material defects and workmanship

    Width: 4.5″ (5″ coverage)

    Height: 4.3″

    Base Width: 1.69″

    Box Dimensions: 10 ft.: 25” x 6” x 6”, 24 ft.: 25” x 5” x 9”, 50 ft.: 25” x 16” x 5”, 100 ft.: 26” x 21” x 16”

    Shipping Weight: 10 ft.: 2 lbs., 24 ft.: 3 lbs., 50 ft.: 7 lbs., 100 ft.: 13 lbs.

    SKU: STS-10, STS-24, STS-50, STS-100

Technical specification
  • Unique ref.birdx-stainless-steel-spikes-regular
  • Product familyStainless Steel Spikes, Regular
  • Product groupBird-X Stainless Steel Spikes
  • TypeObject (single object)
  • Date of publishing2020-03-05
  • Edition number1
Related
  • Material mainStainless steel
  • Material secondaryPolycarbonate
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Other Building Materials
  • Uniclass 2015 CodePr_40_30_22_06
  • Uniclass 2015 DescriptionBird deterrent spikes
  • CSI MasterFormat 2014 Code10 81 13
  • CSI MasterFormat 2014 TitleBird Control Devices
  • OmniClass Number23-19 25 11 11 13
  • OmniClass TitleBird Spikes

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe