We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

HygienicPro Channel 676

Unique ref.: HygienicPro-Channel-676
Brand: BLUCHER
Product family: Plumbing
Product group: Waste Water Drains
Date of publishing: 2019-05-16
Edition number: 1
Type: Object (single object)
Download (2)

BLÜCHER HygienicPro®: 

  • Designed without corners or cavities that might hide bacterial growth 
  • Resistant to a wide range of chemicals used in cleaning 
  • Not affected by high-temperature cleaning and steam disinfection 
  • Smooth surfaces that aid efficient flow and are easy to clean and keep clean 
  • Long-lasting 
  • Stainless steel

Cleaner. Better.

  • Production down-time reduced
  • Easy and efficient floor cleaning
  • Secure and durable bonding to floor
  • Fast and easy drain cleaning
  • Neat and safe installation
  • Efficient flow towards outlet
  • Hygienic floor concept


HYGIENICPRO OUTLET - Low model. With outlet box - Floor: concrete, tiled and resin - No membrane - Outlet: Ø110mm, vertical - Stainless steel: AISI316L/EN1.4404 


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Plumbing - Drainage
UNSPSC name: Plumbing fixtures
UNSPSC code: 3018
Uniclass 1.4 Code: JR1
Uniclass 1.4 Description: Drainage
Uniclass 2.0 Code: PR-62-24
Uniclass 2.0 Description: Drainage Gullies And Channels
Uniclass 2015 Code: Pr_65_52_24
Uniclass 2015 Description: Drainage gullies and channels
NBS Reference Code: 62-24
NBS Reference Description: Drainage Gullies And Channels
OmniClass Number: 23-31 27 00
OmniClass Title: Floor Drains
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • United Arab Emirates
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Plumbing - Drainage

Name Value
Application Floors
Material Stainless Steel
Outlet Pipe Size 110 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Stainless Steel

BIMobject®