Unique ref.: | HygienicPro-Drain-755-756 |
---|---|
Brand: | BLUCHER |
Product family: | Plumbing |
Product group: | Waste Water Drains |
Date of publishing: | 2019-05-16 |
Edition number: | 1 |
Type: | Object (single object) |
BLÜCHER HygienicPro®:
Cleaner. Better.
HYGIENICPRO INDUSTRIAL DRAIN
-Floor: concrete, tiled and resin
-No membrane, frame: Ø305mm
-Outlet: Ø110mm, vertical
-Stainless steel: AISI304/EN1.4301
Product url: | https://www.blucher.com/search?searchterm=Hygienicpro%20industrial%20drain |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | https://wattsdev.azureedge.net/Dmm3BWSV3/assetstream.aspx?assetid=30238&me... |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/blucher/product/hygienicpro-drain-755-756
Material main: | |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Plumbing - Drainage |
---|---|
UNSPSC name: | Plumbing fixtures |
UNSPSC code: | 3018 |
Uniclass 1.4 Code: | JR1 |
Uniclass 1.4 Description: | Drainage |
Uniclass 2.0 Code: | PR-62-24 |
Uniclass 2.0 Description: | Drainage Gullies And Channels |
Uniclass 2015 Code: | Pr_65_52_24 |
Uniclass 2015 Description: | Drainage gullies and channels |
NBS Reference Code: | 62-24 |
NBS Reference Description: | Drainage Gullies And Channels |
OmniClass Number: | 23-31 27 00 |
OmniClass Title: | Floor Drains |
CSI UniFormat II Code: | D20 |
CSI UniFormat II Title: | PLUMBING |
Name | Value |
---|---|
Application | Floors |
Material | Stainless Steel |
Outlet Pipe Size | 110 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Stainless Steel |
BIMobject®