Publish your products
Roof system for clay tile Portoghese Flexa
Roof system for clay tile Portoghese Flexa
Roof system for clay tile Portoghese Flexa
Roof system for clay tile Portoghese Flexa
Roof system for clay tile Portoghese Flexa
Roof system for clay tile Portoghese Flexa
Roof system for clay tile Portoghese Flexa
Roof system for clay tile Portoghese Flexa
Roof system for clay tile Portoghese Flexa
Roof system for clay tile Portoghese Flexa
    Archived

    Roof system for clay tile Portoghese Flexa

    Portoghese Flexa is a clay tile from Italy which allows to adapt to different battens widths. This flexibility of installation enables installers to adapt to the particularities of roofs. The tiles are available in traditional colours. See the Italian version for more information.
    Specification
    • See the Italian version for complete information.
    Technical specification
    • Unique ref.tegole-braas-portoghese-flexa
    • Product familyRoof tiles
    • Product groupBraas
    • TypeObject (single object)
    • Date of publishing2019-07-26
    • Edition number1
    • Height (mm)261
    • Width (mm)447
    Related
    • Material mainFireclay
    • Material secondaryFireclay
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)3.2
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • UNSPSC nameRoofing materials
    • UNSPSC code301515
    • Uniclass 2015 CodeSs_30_40_95_40
    • Uniclass 2015 DescriptionInterlocking tile roofing systems
    • CSI MasterFormat 2014 Code07 32 13
    • CSI MasterFormat 2014 TitleClay Roof Tiles
    • OmniClass Number23-13 39 17 11
    • OmniClass TitleClay Roof Tiles
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit