Publish your products
Membrane Adepar JS
Membrane Adepar JS
Membrane Adepar JS
Membrane Adepar JS
Membrane Adepar JS
    BMI

    Membrane Adepar JS

    Self adhesive, partial-bonded underlayer for inaccessible roofs. Underlayer of self protected two layers system when partial bonding is required for new works and reproofing on allowed supports.

    Specification
    • Waterproofing of non-accessible roofs.

      Two-layer semi-adhered waterproofing system:

      • On concrete and wooden substrates: old waterproofing, polyurethane surfaced with bitumen/glass fibre or with composite fibres, expanded polystyrene (EM Class);
      • On concrete slab.
      • On wooden boarding.
      • On steel deck.
    Technical specification
    • Unique ref.Adepar-JS
    • Product familyFLAT ROOF
    • Product groupWATERPROOFING
    • TypeBuilding Material
    • Date of publishing2018-11-12
    • Edition number1
    • Height (mm)2.5
    • Width (mm)1000
    • Depth (mm)10000
    Related
    • Material mainBitumen
    • Material secondaryComposite
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)36
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    • IFC classificationRoof
    • UNSPSC nameRoofing membranes
    • UNSPSC code30151505
    • CSI MasterFormat 2014 Code07 13 00
    • CSI MasterFormat 2014 TitleSheet Waterproofing
    • OmniClass Number23-13 25 17 13
    • OmniClass TitleSheet Waterproofing
    • CSI UniFormat II CodeB30
    • CSI UniFormat II TitleROOFING

    Region availability

    Europe
    Portugal
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit