Publish your products
Deck Roofing system Parafor Solo GFM and PIR Insulation
Deck Roofing system Parafor Solo GFM and PIR Insulation
Deck Roofing system Parafor Solo GFM and PIR Insulation
Deck Roofing system Parafor Solo GFM and PIR Insulation
Deck Roofing system Parafor Solo GFM and PIR Insulation
Deck Roofing system Parafor Solo GFM and PIR Insulation
Deck Roofing system Parafor Solo GFM and PIR Insulation
Deck Roofing system Parafor Solo GFM and PIR Insulation
Deck Roofing system Parafor Solo GFM and PIR Insulation
Deck Roofing system Parafor Solo GFM and PIR Insulation
    BMI

    Deck Roofing system Parafor Solo GFM and PIR Insulation

    Waterproofing membrane over insulation and steel deck. SBS elastomeric bitumen granule finished single ply waterproofing system for mechanical fixing. SBS elastomeric bitumen waterproofing membrane specifically designed for single layer systems. Reliable and easier toching due to the patented grooved underside A Secure lapped joints due to the scarified fusible film on the selvedge (Siplast Icopal patent) A High resistance to cracking and puncturing, considerable elasticity due to the SBS elastomeric bitumen A Numerous colours available
    Specification
    • One layer, easy to apply with mechanical fixings along the selvedge. Easy and reliable torching of the side overlaps due to the scarified fusible film (patented system). When reroofing, removal of the existing waterproofing system is not necessary. High resistance to cracking, puncturing and pull-off. Wide range of colours for the granule surfacing. NOx-Activ depolluting membrane version available: with slate flake covered with Noxite (titanium dioxide). Parafor Solo GFM application MAIN USES Coloured granule finished single-plywaterproofing system: on steel deck with insulation complying with professional standards; on timber boarding, exterior grade particle board or plywood; on substrates or concrete and masonry slab complying with professional standards (slope = 1%); on cellular concrete slabs; on waterproofing substrates, consisting of bearing elements (other than steel); on thermal insulation boards: polyurethane boards surfaced with non woven glass fibre mat, mineral wool panels, cellulose perlite panels, all in compliance with their Agrément Certificates or similar approvals; on old waterproofing membranes following preparation work as required. DESCRIPTION Single-layer membrane in SBS elastomeric bitumen. Polyester reinforcement: 180 gr/m² Surfacing with mineral coloured granules or slates. Thickness: 4 mm at selvedge. Side laps with scarified fusible film (Siplast patent) for a safer and easier torch-welding. Graduated guide-line along the selvedge, for a correct positioning of the fixings. APPLICATIONS Screw the mechanical fixings onto the side-laps, along the graduated guide-line. Fully torch the 12 cm wide overlaps.
    Technical specification
    • Unique ref.BMI-Parafor-Solo-Insulation-Deck
    • Product familyFLAT ROOF
    • Product groupWATERPROOFING AND INSULATION
    • TypeObject (single object)
    • Date of publishing2018-11-12
    • Edition number1
    • Height (mm)154
    • Width (mm)1000
    • Depth (mm)1000
    Related
    • Material mainBitumen
    • Material secondaryPolyester
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)24.2
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • UNSPSC nameRoll roofing
    • UNSPSC code30151501
    • Uniclass 2015 CodeSs_30_40_30
    • Uniclass 2015 DescriptionFlat roof covering systems
    • OmniClass Number23-13 39 23
    • OmniClass TitleFlat Roofing
    • CSI UniFormat II CodeB1020
    • CSI UniFormat II TitleRoof Construction

    Region availability

    Europe
    Portugal
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit