Publish your products
Roof system Parafor Solo S and Paradiene SVV, Gravifiltre
BMI

Roof system Parafor Solo S and Paradiene SVV, Gravifiltre

Two layer waterproofing system over concrete deck. SBS elastomeric bitumen waterproofing membrane specifically designed for single layer systems.SBS elastomeric bitumen waterproofing membrane specifically designed for single layer systems. Reliable and easier toching due to the patented grooved underside A Secure lapped joints due to the scarified fusible film on the selvedge (Siplast Icopal patent) A High resistance to cracking and puncturing, considerable elasticity due to the SBS elastomeric bitumen A Numerous colours available
Specification
  • A Reliable and easier toching due to the patented grooved underside. A Secure lapped joints due to the scarified fusible film on the selvedge (Siplast Icopal patent). A High resistance to cracking and puncturing, considerable elasticity due to the SBS elastomeric bitumen. A Numerous colours available
Technical specification
  • Unique ref.BMI-Roof-System-Parafor-Solo-S-Paradiene-Concrete
  • Product familyFLAT ROOF
  • Product groupWATERPROOFING
  • TypeObject (single object)
  • Date of publishing2018-11-12
  • Edition number1
  • Height (mm)156
  • Width (mm)1000
  • Depth (mm)1000
Related
  • Material mainBitumen
  • Material secondaryPolyester
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)7.8
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • UNSPSC nameRoll roofing
  • UNSPSC code30151501
  • Uniclass 2015 CodeSs_30_40_30
  • Uniclass 2015 DescriptionFlat roof covering systems
  • OmniClass Number23-13 39 23
  • OmniClass TitleFlat Roofing
  • CSI UniFormat II CodeB1020
  • CSI UniFormat II TitleRoof Construction

Region availability

Europe
Portugal
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit