Publish your products
Membrane BMI System  Parafor Solo S
Membrane BMI System  Parafor Solo S
    BMI

    Membrane BMI System Parafor Solo S

    SBS elastomeric bitumen waterproofing membrane specifically designed for single layer systems. 

    • Reliable and easier torching due to the patented grooved underside. 
    • Secure lapped joints due to the scarified fusible film on the selvedge (Siplast Icopal patent). 
    • High resistance to cracking and puncturing, considerable elasticity due to the SBS elastomeric bitumen. 
    • Numerous colours available
    Specification
    • A Reliable and easier toching due to the patented grooved underside. A Secure lapped joints due to the scarified fusible film on the selvedge (Siplast Icopal patent). A High resistance to cracking and puncturing, considerable elasticity due to the SBS elastomeric bitumen. A Numerous colours available
    Technical specification
    • Unique ref.Parafor-Solo-S
    • Product familyFLAT ROOF
    • Product groupWATERPROOFING
    • TypeBuilding Material
    • Date of publishing2018-11-12
    • Edition number1
    • Height (mm)4
    • Width (mm)990
    • Depth (mm)7920
    Related
    • Material mainBitumen
    • Material secondaryPolyester
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)35.28
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    • IFC classificationRoof
    • UNSPSC nameRoofing membranes
    • UNSPSC code30151505
    • CSI MasterFormat 2014 Code07 13 00
    • CSI MasterFormat 2014 TitleSheet Waterproofing
    • OmniClass Number23-13 25 17 13
    • OmniClass TitleSheet Waterproofing
    • CSI UniFormat II CodeB30
    • CSI UniFormat II TitleROOFING

    Region availability

    Europe
    Portugal
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit