Publish your products
Bretagne
Bretagne
Bretagne
    Monier

    Bretagne

    Do you like sleek and modern? Then Bretagne is perfect. This is a quirky pan roof tile and not your average roof tile! For Instructional videos for applying the Monier Revit file, go to “Links” and “Instructional video”.
    Specification
    • Batten gauge 240 – 255mm. Minimum Roof pitch 24°. For roof pitches 15° - 24° consult with the Dakservice or sales contact. Dimensions (L x W) 350x 244 mm. Coverage 200 mm +/- 1 mm Units per m2 of 19.6 – 20.8. Weight per m2 51.0– 54.1 kg
    Technical specification
    • Unique ref.bretagne_7770103_nl
    • Product familyPitched Roof Tile System
    • Product groupBretagne
    • TypeShowcase (model)
    • Date of publishing2024-06-20
    • Edition number1
    • Height (mm)350
    • Width (mm)244
    • Depth (mm)50
    Related
    • Material mainCeramics
    • Manufactured inFrance
    • Weight Net (Kg)2.6
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • ETIM CodeEC003150
    • ETIM NameRoof tile
    • Uniclass 2015 CodeEF_30_10
    • Uniclass 2015 DescriptionRoofs
    • CSI MasterFormat 2014 Code07 32 13
    • CSI MasterFormat 2014 TitleClay Roof Tiles
    • OmniClass Number23-13 39 17 11
    • OmniClass TitleClay Roof Tiles

    Region availability

    Europe
    Netherlands