Publish your products
De Nieuwe Hollander Plus
De Nieuwe Hollander Plus
De Nieuwe Hollander Plus
    Monier

    De Nieuwe Hollander Plus

    Stylish, More Flexible, and Renewed: De Nieuwe Hollander Plus

    De Nieuwe Hollander Plus combines a stylish, classic appearance with innovative improvements. Just like the Oude Holle, Verbeterde Holle, and Opnieuw Verbeterde Holle, this roof tile adds value to traditional Dutch roof tile models.

    Thanks to greater variability in covering length and width, The New Hollander Plus offers more flexibility during installation. What makes this roof tile extra convenient is that it's uni-modular and can be used with the same batten spacing as the Sneldek. Its generous size gives roofs an exclusive look while maintaining the characteristic Dutch roof texture

    Specification
    • Batten gauge 355 mm (Variable 325 - 355 mm) Minimum Roof pitch 15° For roof pitches 15° - 20° consult with the department Dakservice or ask our sales contact. Tile dimensions (L x W) 425 x 267 mm, Average coverage 225 mm +/- 2 mm.

    Technical specification
    • Unique ref.de-nieuwe-hollander-plus_7780082_nl
    • Product familyPitched Roof Tile System
    • Product groupDe Nieuwe Hollander Plus
    • TypeShowcase (model)
    • Date of publishing2025-09-25
    • Edition number1
    • Height (mm)425
    • Width (mm)267
    • Depth (mm)70
    Related
    • Material mainCeramics
    • Manufactured inGermany
    • Weight Net (Kg)3.5
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • ETIM CodeEC003150
    • ETIM NameRoof tile
    • Uniclass 2015 CodePr_25_93_72_12
    • Uniclass 2015 DescriptionClay interlocking tiles
    • CSI MasterFormat 2014 Code07 32 13
    • CSI MasterFormat 2014 TitleClay Roof Tiles
    • OmniClass Number23-13 39 17 11
    • OmniClass TitleClay Roof Tiles

    Region availability

    Europe
    Netherlands