Publish your products
MEGAPACK
MEGAPACK
MEGAPACK
MEGAPACK
MEGAPACK
MEGAPACK
MEGAPACK
    BMP Europe
    Archived

    MEGAPACK

    MEGAPACK fold up door has been designed for outdoor industrial environments, where there are large openings for hangars and shipyards. MEGAPACK industrial door guarantees long durability, energy saving and reliability with minimum maintenance. Each industrial door is individually designed to adapt to the building on which it is to be installed and guarantees excellent wind resistance thanks to the mantle formed by two polyester fabrics connected by horizontal aluminium trusses.

    Specification
    • FEATURES

      Maximum dimensions:
      W 20.000 mm x H 15.000 mm

      Speed:
      Max opening speed up to 0,3 m/s
      Closing speed 0,3 m/s

      Wind resistance:
      Up to Class 4 / higher classes on a project basis

      Structure: 
      Not self-supporting

      Frame / motor cover hood:
      Standard: 
      Galvanized Steel

      Curtain:
      Standard: 
      PVC curtain fabric 900 gr/m²
      Optional: 
      Insulated curtain PVC 1350 gr/m²

      Control panel:
      Standard: 
      Powder coated Steel box IP54 (400 x 500 x 2000 mm)
      Optional: 
      the cabinet may be equipped with electro-mechanical system with possibility to be controlled by a PLC system
      Contactors (50 Hz)
      Power supply 3-ph, 400V
      Power supply 24VAC for auxiliary accessories

      Safeties:
      Standard: 
      WiFi safety edge IP65
      Emergency opening:
      Standard: Mechanical

      Advising operative temperature:
      -30°C +70°C

      Cycles (EN 12604):
      1.000.000 (tested)

    Technical specification
    • Unique ref.MEGAPACK
    • Product familyDoors / Industrial
    • Product groupFold-up doors - Megaimpack
    • TypeObject (single object)
    • Date of publishing2020-04-01
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • UNSPSC nameRolling doors
    • UNSPSC code30171503
    • Uniclass 2015 CodePr_30_59_24_04
    • Uniclass 2015 DescriptionAutomatic revolving doorsets
    • CSI MasterFormat 2014 Code08 11 16
    • CSI MasterFormat 2014 TitleAluminum Doors and Frames
    • OmniClass Number23-17 11 45 17
    • OmniClass TitleRapid Opening Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit