Publish your products
PACK
PACK
PACK
PACK
PACK
PACK
PACK
PACK
    BMP Europe
    Archived

    PACK

    PACK door is a fold up door composed by perimeter self-supporting frame in galvanized steel and a PVC curtain reinforced with horizontal steel bars to assure a wind resistance up to 160 Km/h. Curtain is lifted by strong belts and collected on top. The patented conical guides give to the PACK a low air permeability and a good performance in case of high wind load. Studied for heavy industry too is suitable for all kind of industries. Perfect for internal and external applications, for big openings and designed for a long life. PACK is the right solution in case of strong wind and depressions.

    Specification
    • FEATURES

      Maximum dimensions:
      W 20.000 mm x H 15.000 mm

      Speed:
      Max opening speed up to 1 m/s
      Closing speed 1 m/s

      Wind resistance:
      Standard Class 2 up to 35 m² further on project till Class 4

      Structure:
      Self-supporting

      Frame / motor cover hood:
      Standard: Galvanized Steel
      Optional: Powder coated Steel
       Stainless Steel 441/304/316

      Telo:
      Standard: 
      PVC curtain fabric 900 gr/m²

      Optional: 
      Insulated 3 mm
      Insulated 7 mm
      Translucent 35/40%
      FDA (white)
      Antistatic

      Control panel:
      Standard: Powder coated Steel box IP54 (300 x 500 x 150 mm)
      Optional: Stainless Steel
      PVC box IP65 (300 x 400 x 150 mm)
      Contactors
      Thermail modular protection
      Power supply 3-ph, 3-230V
      Power supply 3-ph, 3-400V
      Star/Stop Button
      Emergency stop button
      IP rating for motor and control panel IP54

      Safeties:
      Standard: Photocells set IP65
      WiFi safety edge IP65
      Optional: 
      Multi ray light curtain barrier H2500 IP67

      Emergency opening:
      Standard: 
      Hand crank
      Optional: 
      Counterweight system
      Chain system 

    Technical specification
    • Unique ref.PACK
    • Product familyDoors / Industrial
    • Product groupFold-up doors - Megaimpack
    • TypeObject (single object)
    • Date of publishing2019-04-05
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • UNSPSC nameRolling doors
    • UNSPSC code30171503
    • Uniclass 2015 CodePr_30_59_24_04
    • Uniclass 2015 DescriptionAutomatic revolving doorsets
    • CSI MasterFormat 2014 Code08 11 16
    • CSI MasterFormat 2014 TitleAluminum Doors and Frames
    • OmniClass Number23-17 11 45 17
    • OmniClass TitleRapid Opening Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit