Publish your products
mod system - config 14 - Curved divider with storage & shelves
Bo&Ko

mod system - config 14 - Curved divider with storage & shelves

The fully modular furniture system from Bo&Ko! Get the look and feel of joinery, but with the ease of specification and assembly of furniture.
Specification
  • The primary material of our mod system is either real oak veneer or MFC, both available in a wide range of finishes. Further personalisation is possible through specification of your configuration, including reeded acrylic, fluted oak, pinable fabric panels and much more!
Technical specification
  • Unique ref.mod-system-config-14
  • Product familyMod System
  • Product groupDivider
  • TypeObject (single object)
  • Date of publishing2026-01-12
  • Edition number1
  • Height (mm)2420
  • Width (mm)6200
  • Depth (mm)2550
Related
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryFurniture - Office Dividers & Screens

Region availability

Europe
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit