Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
bobles/products/43e21afe-153f-41d8-b7df-1c18af899f47
Home
Categories
Furniture
Other Furniture
Bobles Chicken
Available in United States
Bobles
Follow
Bobles Chicken
The Chicken can be used as a stepping stone and turned upside down, there is a see saw function.
Download
Technical specification
Technical specification
Unique ref.
Chicken
Product family
KIds furniture
Product group
Tumbling Animals
Type
Object (single object)
Date of publishing
2012-02-10
Edition number
1
Height (mm)
260
Width (mm)
110
Depth (mm)
240
Links
Links
Product url
http://bobles.dk/en/39400/MOVIE%20-%20Crocodile%20&%20Chicken
Installation instructions
http://www.bobles.dk/dk/36050/Tumledyr%20sortiment
Related
Related
Material main
Firm Foam
Material secondary
Firm Foam
Designed in
Afghanistan
Manufactured in
Afghanistan
Classification
Classification
BIMobject Category
Furniture - Other Furniture
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Icons of Denmark
Reception Setting
Download
Icons of Denmark
BLOX Banquette Seating 300 - BAN300 06
4.6
(
9
)
Download
Icons of Denmark
Dining Setting
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
37
)
Download
SEPS2BIM
A6046 - Artwork, Decorative, With Frame
3.5
(
6
)
Download
Granberg
Electric wardrobe lift BUTLER 732
Download