Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
bobles/products/40a40b6d-ef10-4f32-ae23-f9d0854d0b26
Home
Categories
Furniture
Other Furniture
Bobles Worm
Available in United States
Bobles
Follow
Bobles Worm
The Worm chair is curved in one end. The child can sit silently (due to the material) and be in movement at the same time.
Download
Technical specification
Technical specification
Unique ref.
Worn
Product family
KIds furniture
Product group
Tumbling Animals
Type
Object (single object)
Date of publishing
2012-02-10
Edition number
1
Height (mm)
300
Width (mm)
300
Depth (mm)
400
Links
Links
Product url
http://bobles.dk/en/39388/MOVIE%20-%20Fish,%20Pig%20&%20Worm
Installation instructions
http://www.bobles.dk/dk/36050/Tumledyr%20sortiment
Related
Related
Material main
Firm Foam
Material secondary
Firm Foam
Designed in
Afghanistan
Manufactured in
Afghanistan
Classification
Classification
BIMobject Category
Furniture - Other Furniture
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Icons of Denmark
Reception Setting
Download
Icons of Denmark
BLOX Banquette Seating 300 - BAN300 06
4.6
(
9
)
Download
Icons of Denmark
Dining Setting
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
37
)
Download
SEPS2BIM
A6046 - Artwork, Decorative, With Frame
3.5
(
6
)
Download
Granberg
Electric wardrobe lift BUTLER 732
Download