Publish your products
903 DRY ALARM VALVE "Fireflow DRY-1000"

903 DRY ALARM VALVE "Fireflow DRY-1000"

4.7 out of 5 stars4.7(11 reviews)
DRY ALARM VALVE FOR SPRINKLER SYSTEM
Specification
  • FIREFLOW® MODEL DRY-1000 DRY ALARM VALVE - CE approved Features: - Mechanical-type Dry Pipe Valve with a latch lever system, Low Pressure design. - The air pressure works directly into a dry-type piston, which held the clapper on its seat by arming a latch. - Avoid any risk of water freezing in the piston charge line. - Requires no priming water, allowing for simple and easy reset by external action. - Grooved end connections, sizes DN80 / DN100 / DN150 - Water pressure rating 175PSI / 12Bar - Air pressure rating (all sizes) 22PSI / 1,5Bar - Ductile Iron body valve for low weight & high strength. - Body valve painted inside & outside to increase corrosion resistance capacity. - Trim package completely pre-assembled. - Test valve with reduced orifice. - Drain valve.
Technical specification
  • Unique ref.art-903-DRY-alarm-valve
  • Product familySprinkler Systems/Sistemi automatici sprinkler
  • Product groupAlarm valves/Valvole di allarme
  • TypeObject (single object)
  • Date of publishing2020-05-28
  • Edition number1
Related
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryFire Products - Sprinkler Systems

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit