We are using cookies to provide our services

By using our services you agree to our use of cookies

Bock optiTHERM® Modulating Condensing Gas Water Heaters - 300,000 - 500,000 BTU/hr Series

Unique ref.: bock-water-heaters-001
Brand: Bock Water Heaters, Inc.
Product family: Storage Water Heaters
Product group: optiTHERM®
Date of publishing: 2018-05-01
Edition number: 1
Type: Object (single object)
Download (11)
Non-ASME Modulating Condensing Gas Water Heater

"Fuel Saving" optiTHERM® fulfills varying hot-water heating loads at lowest energy inputs!
Tests confirm potential 15% fuel savings over "on/off" high-efficiency water heaters!

optiTHERM® features:
  • Modulating Pre-Mix Blue Flame Burner
  • 499,999 to 135,000 BTU Modulation Range
  • Dual Helical-Fin 3-Stage Heat Exchanger
  • Up to 97% Thermal Efficiency
  • Automated Cathodic Corrosion Protection System
    NO SACRIFICIAL ANODE RODS
  • Five-Year Tank/Heat Exchanger Warranty
  • Ultra Low NOx Operation (20 ppm / 14 ng/J)
  • Submerged Combustion Chamber
  • LCD User Interface with Optional BMS Interface
  • PVC or CPVC Power-Vent or Power-Direct-Vent
  • Glass-Fused-to-Steel Water Vessel/Heat Exchanger
  • Low-Fire Ignition for Smooth, Easy Light Offs
  • Stealth Quiet™ Operation


    ASME Modulating Condensing Gas Water Heater

    "Fuel Saving" optiTHERM®fulfills varying hot-water heating loads at lowest energy inputs!
    Tests confirm potential 15% fuel savings over "on/off" high-efficiency water heaters!

    optiTHERM® features:
  • Modulating Pre-Mix Blue Flame Burner
  • 500,000 to 135,000 BTU Modulation Range
  • Dual Helical-Fin 3-Stage Heat Exchanger
  • Up to 97% Thermal Efficiency
  • Automated Cathodic Corrosion Protection System
    NO SACRIFICIAL ANODE RODS
  • Five-Year Tank/Heat Exchanger Warranty
  • Ultra Low NOx Operation (20 ppm / 14 ng/J)
  • Submerged Combustion Chamber
  • LCD User Interface with Optional BMS Interface
  • PVC or CPVC Power-Vent or Power-Direct-Vent
  • Glass-Fused-to-Steel Water Vessel/Heat Exchanger
  • Low-Fire Ignition for Smooth, Easy Light Offs
  • Stealth Quiet™ Operation

  • Material main:
    Material secondary:
    Designed in: United States
    Manufactured in: United States

    BIMobject Category: HVAC - Water Heaters
    UNSPSC name: Commercial water heaters
    UNSPSC code: 40101826
    Uniclass 1.4 Code: L71131
    Uniclass 1.4 Description: Storage water heaters
    Uniclass 2.0 Code: PR-46-96-34
    Uniclass 2.0 Description: Gas-Fired Storage Water Heaters
    Uniclass 2015 Code: Pr_60_60_96_34
    Uniclass 2015 Description: Gas-fired storage water heaters
    NBS Reference Code: 46-96-34
    NBS Reference Description: Gas-Fired Storage Water Heaters
    CSI MasterFormat 2014 Code: 22 34 36
    CSI MasterFormat 2014 Title: Commercial Gas Domestic Water Heaters
    OmniClass Number: 23-31 29 00
    OmniClass Title: Hot Water Heaters
    This product is available in:
    North America
    • Canada
    • United States

    BIMobject SEEK Properties

    HVAC - Water Heaters

    Name Value
    Capacity 125 ; 119
    Cold Water Connection Size 2" NPT
    Frequency 60
    Gas Connection Size 1-1/2" NPT
    Height 78.5
    Hot Water Connection Size 2" NPT
    Lining Material C-Glass®
    Maximum Pressure 150
    Shipping Weight 1200
    Temperature Range 100 deg F to 180 deg F
    Voltage Rating 120

    Bock Water Heaters, Inc.

    Properties

    Name Value
    Maximum BTU Input per Hour - Natural Gas 300000 BTU/hr | 399999 BTU/hr | 499999 BTU/hr | 500000 BTU/hr
    Nominal Diameter 32"
    Vent Diameter 4" | 6"
    Modulating Range 500000 to 135000 BTU/hr | 499999 to 135000 BTU/hr | 399999 to 135000 BTU/hr | 300000 to 135000 BTU/hr
    T and P Valve Height 61.43"
    Maximum Approved Altitude 7800 feet
    Thermal Efficiency at Maximum Input 93% | 94% | 95%
    Thermal Efficiency at Minimum Input 97%
    Construction Options ASME | non-ASME
    Heating Options Natural gas | Propane

    All BIM objects are real products from real manufacturers confirmed and approved