Publish your products
Carmo corner 4-seater sofa sofa with open-end, Left 416-CF00
Carmo corner 4-seater sofa sofa with open-end, Left 416-CF00
    BoConcept
    Archived

    Carmo corner 4-seater sofa sofa with open-end, Left 416-CF00

    The inside frame of the arm and backrest is cut out and covered with soft foam. This makes both the armrest and the backrest very soft and optimizes your comfort. Carmo is a modular sofa system that can be bought as single modules. When doing so, the modules come fully upholstered with crocodile connectors ensuring easy attachment and detachment.

    Designer Anders Nørgaard has used oversized piping to define the unique, squared shapes and give a very soft and cocooning look. The low comfortable back has the same height as the armrest giving a fantastic seating comfort, especially in the corner. With a height of only 5 cm, the legs seem invisible making the sofa look almost floating. This adds a visual lightness to the design.

    Specification
    • Dimensions and weights

      Armrest height

      70 cm

      Depth

      233 cm

      Height

      70 cm

      Legs height

      5 cm

      Seating height

      42 cm

      Weight

      144 kg

      Width

      327 cm

      Designed by

      Anders Nørgaard

      Finish

      Leg

      lacquered

      Item number

      4161000CF008063

      Technical specification
      • Unique ref.carmo-corner-4-seater-sofa-sofa-with-open-end-left-416-cf00
      • Product familyCarmo
      • Product groupSofa
      • TypeObject (single object)
      • Date of publishing2025-07-02
      • Edition number1
      Related
      • Material mainFabric
      Classification
      • BIMobject CategoryFurniture - Sofas
      • IFC classificationFurniture
      • Uniclass 2015 CodePr_40_50_12_81
      • Uniclass 2015 DescriptionSofas
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit