We are using cookies to provide our services

By using our services you agree to our use of cookies

Aquabel Antimuffa

Unique ref.: Aquabel-Antimuffa
Brand: Boero
Product family: Microporous anti-mould water-based paint
Product group: Aquabel Antimuffa
Date of publishing: 2018-12-06
Edition number: 1
Type: Building Material
Download (4)

MICROPOROUS ANTI-MOULD WATER-BASED PAINT

Microporous anti-mould water-based paint for interiors. The right balance of special raw materials ensures that substrates have excellent microporosity and good waterrepellent properties and high resistance to mould formation on the coating surface.

Compliant with standard UNI EN 15457 (fungi resistance) as a result of specific, broad-action additives, for durable protection against the formation of moulds and fungi. This easy to apply, general purpose product is particularly suitable for environments where condensation forms (kitchens, bathrooms, etc.) and as a finish on plaster of any type. 

Microporous anti-mould water-based paint. Please see Italian version for full specification.


Material main: Acrylic
Material secondary: Paint
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Building Materials - Paint, Varnishes & Finishes
UNSPSC name: Paint filters
UNSPSC code: 40161524
Uniclass 1.4 Code: L7341
Uniclass 1.4 Description: Paint
Uniclass 2.0 Code: SS-35-85-60
Uniclass 2.0 Description: Painting And Clear Finishing Systems
Uniclass 2015 Code: Ac_25_20_60
Uniclass 2015 Description: Painting
NBS Reference Code: 35-85-60
NBS Reference Description: Painting And Clear Finishing Systems
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Building Materials - Paint, Varnishes & Finishes

Name Value
Application TOOLS brush, roller
Color matt: I COORDINATI
Material Synthetic resin emulsion binder with special waterrepellent fillers
Special Coating Property Excellent microporosity and good water repellent properties and high resistance to mould formation on the coating surface.
Substrate Material Plaster, plasterboard, fibre cement, skim coated walls, suitably prepared wallpaper
Surface Preparation Substrates must be in good condition, dry, clean, firm and free of damp patches and traces of dirt and grease, etc. Remove flaking or chalky old paintwork by brushing or sanding. Imperfections, cracks and flaking must be removed and filled with BOEROSTUCCO
Type coating

All BIM objects are real products from real manufacturers confirmed and approved