We are using cookies to provide our services

By using our services you agree to our use of cookies

B.Beton

Unique ref.: B_Beton
Brand: Boero
Product family: Anti-algae acrylic extra coating
Product group: B.Beton
Date of publishing: 2018-12-06
Edition number: 1
Type: Building Material
Download (4)

ANTI-ALGAE ACRYLIC EXTRA COATING WITH MICRONISED PLASTORITES

Ideal for protecting reinforced concrete structures, as it provides excellent anti-carbonation protection as a result of high resistance to CO2 diffusion. 

Suitable for protecting and decorating new or renovated buildings, it features superior weatherability and alkali resistance, good permeability to water vapour and low water absorption.  

Compliant with standards EN 15457 (fungi resistance) and EN 15458 (algae resistance) as a result of special additives that protect the film against the aggressive action of micro-organisms (algae, moulds and lichens).  

Compliant with standard DIN 4108-3 on façade protection.

Paints not recommended for use as insulation coatings:

I COLORI STORICI DELL'EDILIZIA STORICA E MODERNA 1

 B133  B141  B142  B143  B144  B145  B146  B147  B148  B149  B150  B151  B152  B153  B154  B155  B156  B157  B158  B159  B169  B178  B228  B229  B230  B231  B232  B233  B248  B249  B250  B254  B260  B268  B269  B270  B271  B272  B279  B281  B282  B285  

I COLORI STORICI DELL'EDILIZIA STORICA E MODERNA 2 

B301  B302  B303  B304  B305  B306  B307  B308  B309  B310  B311  B312  B313  B314  B315  B316  B317  B318  B319  B320  B321  B322  B323  B324  B325  B326  B327  B328  B329  B330  B331  B332  B333  B334  B335  B336  B337  B338  B339  B340  B341  B342  B343  B344  B345  B346  B347  B348  B349  B350 


Anti-algae acrylic extra coating. Please see Italian version for full specification.


Material main: Acrylic
Material secondary: Paint
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Building Materials - Paint, Varnishes & Finishes
UNSPSC name: Paint filters
UNSPSC code: 40161524
Uniclass 1.4 Code: L7341
Uniclass 1.4 Description: Paint
Uniclass 2.0 Code: SS-35-85-60
Uniclass 2.0 Description: Painting And Clear Finishing Systems
Uniclass 2015 Code: Ac_25_20_60
Uniclass 2015 Description: Painting
NBS Reference Code: 35-85-60
NBS Reference Description: Painting And Clear Finishing Systems
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Building Materials - Paint, Varnishes & Finishes

Name Value
Application TOOLS brush, roller
Color matt: palette EDILIZIA STORICA E MODERNA 1
Material acrylic polymer emulsion binder with micronised plastorites
Special Coating Property excellent anticarbonation protection as a result of high resistance to CO2 diffusion. Suitable for protecting and decorating new or renovated buildings, it features superior weatherability and alkali resistance, good permeability to water vapour and low water absorption. Compliant with standards EN 15457 (fungi resistance) and EN 15458 (algae resistance) as a result of special additives that protect the film against the aggressive action of micro-organisms (algae, moulds and lichens). Compliant with standard DIN 4108-3 on façade protection.
Substrate Material masonry structures in general (plaster, bricks, cement, concrete, etc.).
Surface Preparation substrates must be sound and firm, without salt efflorescence or active damp patches. Remove chalky old paintwork by pressure washing. Do not apply to freshly applied or particularly alkaline substrates; wait for at least four weeks for full carbonation.
Type coating

All BIM objects are real products from real manufacturers confirmed and approved