Unique ref.: | Biquarz-Acrilsilossanico-1_0 |
---|---|
Brand: | Boero |
Product family: | High-build acrylic siloxane anti-algae coating |
Product group: | Biquarz Acrilsilossanico 1.0 |
Date of publishing: | 2018-12-06 |
Edition number: | 1 |
Type: | Building Material |
High-build acrylic siloxane anti-algae coating
High-build acrylic siloxane anti-algae coating for exteriors. The high applied thickness (up to 1.5 mm) makes it possible to conceal any imperfections in the substrate and obtain a “natural lime” type finish. Compliant with standard DIN 4108-3 on façade protection. The pigments and special fillers used in the formulation give the product excellent resistance to atmospheric agents and abrasion. The product's siloxane polymer content provides good vapour permeability and water repellency. It is also compliant with standards EN 15457 (fungi resistance) and EN 15458 (algae resistance) as a result of special additives that protect the film against the aggressive action of algae, moulds and lichens.
Paints not recommended for use as insulation coatings:
I COLORI STORICI DELL'EDILIZIA STORICA E MODERNA 1
B133 B141 B142 B143 B144 B145 B146 B147 B148 B149 B150 B151 B152 B153 B154 B155 B156 B157 B158 B159 B169 B178 B228 B229 B230 B231 B232 B233 B248 B249 B250 B254 B260 B268 B269 B270 B271 B272 B279 B281 B282 B285
I COLORI STORICI DELL'EDILIZIA STORICA E MODERNA 2
B301 B302 B303 B304 B305 B306 B307 B308 B309 B310 B311 B312 B313 B314 B315 B316 B317 B318 B319 B320 B321 B322 B323 B324 B325 B326 B327 B328 B329 B330 B331 B332 B333 B334 B335 B336 B337 B338 B339 B340 B341 B342 B343 B344 B345 B346 B347 B348 B349 B350
Product url: | http://www.boero.it/index.php?/en/public/prodotti/famiglie |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.boero.it/index.php?/en/public/prodotti/prodotto/57/Biquarz-1.0-... |
Instruction video: | |
EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/boero/product/biquarz-acrilsilossanico-1_0
Material main: | Acrylic |
---|---|
Material secondary: | Paint |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Building Materials - Paint, Varnishes & Finishes |
---|---|
UNSPSC name: | Paint filters |
UNSPSC code: | 40161524 |
Uniclass 1.4 Code: | L7341 |
Uniclass 1.4 Description: | Paint |
Uniclass 2.0 Code: | SS-35-85-60 |
Uniclass 2.0 Description: | Painting And Clear Finishing Systems |
Uniclass 2015 Code: | Ac_25_20_60 |
Uniclass 2015 Description: | Painting |
NBS Reference Code: | 35-85-60 |
NBS Reference Description: | Painting And Clear Finishing Systems |
Name | Value |
---|---|
Application | TOOLS: trowel for application and plastic skimming trowel for finishing |
Color | PALETTE: I COLORI PER L'EDILIZIA STORICA E MODERNA 1, I COLORI PER L'EDILIZIA STORICA E MODERNA 2 |
Facing Material | granulated matt |
Material | acrylic siloxane resin binder in water emulsion |
Special Coating Property | High-build acrylic siloxane anti-algae coating for exteriors |
Substrate Material | civil plaster, concrete, prefabricated structures, fibre cement agglomerates, etc. |
Surface Preparation | substrates must be sound and firm, without salt efflorescence or active damp patches. Remove chalky old paintwork by pressure washing. Do not apply to freshly applied or particularly alkaline substrates; wait for at least four weeks for full carbonation. Apply an appropriate primer to metal construction parts |
Type | COATING |
All BIM objects are real products from real manufacturers confirmed and approved