We are using cookies to provide our services

By using our services you agree to our use of cookies

BoeroHP Satinato

Unique ref.: BoeroHP-Satinato
Brand: Boero
Product family: Water based enamel
Product group: BoeroHP Satinato
Date of publishing: 2018-12-06
Edition number: 1
Type: Building Material
Download (4)

HIGH PERFORMANCE SINGLE-COMPONENT WATER-BASED POLYURETHANE SATIN ENAMEL FOR INTERIORS AND EXTERIORS

High performance single-component water-based polyurethane satin enamel for interiors and exteriors. 

This innovative, high performance water-based enamel with acrylic and polyurethane polymers provides the benefits of resistance to weathering and elasticity typical of acrylic resins, combined with the resistance to scratching, surface wear and hand marks offered by urethane resins.  

Practically odourless and completely non-yellowing, it has excellent flow for easy application and high hiding power, making it ideal for finishing doors, windows, small items of furniture, and appropriately prepared wood, metal (including radiators) and plastic surfaces. 

No blocking agents and high surface hardness mean that surfaces are resistant to scratching, dirt pickup in general and hand marks after only a few hours from application, reducing the time before objects and products can be reused.

Water based enamel. Please see Italian version for full specification.


Material main: Acrylic
Material secondary: Enamel
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Building Materials - Paint, Varnishes & Finishes
UNSPSC name: Paint filters
UNSPSC code: 40161524
Uniclass 1.4 Code: L7341
Uniclass 1.4 Description: Paint
Uniclass 2.0 Code: SS-35-85-60
Uniclass 2.0 Description: Painting And Clear Finishing Systems
Uniclass 2015 Code: Ac_25_20_60
Uniclass 2015 Description: Painting
NBS Reference Code: 35-85-60
NBS Reference Description: Painting And Clear Finishing Systems
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Building Materials - Paint, Varnishes & Finishes

Name Value
Application TOOLS brush, roller
Color PALETTE: I COORDINATI
Facing Material satin
Material Alkyd urethane polymer based binder
Special Coating Property High performance single-component water-based polyurethane satin enamel for interiors and exteriors.
Substrate Material wood, iron, masonry, aluminium, PVC, zinc-plated sheet metal, metal alloys, etc.
Surface Preparation substrates must be sound, dry, clean and firm, and without traces of dirt, grease, etc. Remove flaking or chalky old paintwork by careful brushing, sanding or chemical stripping; old paintwork that is still in good condition must be cleaned, degreased and sanded or brushed.
Type ENAMEL

All BIM objects are real products from real manufacturers confirmed and approved