We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Boeropako

Unique ref.: Boeropako
Brand: Boero
Product family: washable water-based paint
Product group: Boeropako
Date of publishing: 2018-12-06
Edition number: 1
Type: Building Material
Download (4)

MATT WASHABLE WATER-BASED PAINT

Extra matt washable water-based paint for interiors. This product, which has excellent filling and masking power and good hiding power, can also be used to re-coat wallpaper.

 The use of special raw materials gives the product excellent brushability and an extra matt finish, masking small surface imperfections or application blemishes. Can be used in any environment (bedrooms, living rooms, kitchens, bathrooms, etc.).

washable water-based paint. Please see Italian version for full specification.


Material main: Acrylic
Material secondary: Paint
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Building Materials - Paint, Varnishes & Finishes
UNSPSC name: Paint filters
UNSPSC code: 40161524
Uniclass 1.4 Code: L7341
Uniclass 1.4 Description: Paint
Uniclass 2.0 Code: SS-35-85-60
Uniclass 2.0 Description: Painting And Clear Finishing Systems
Uniclass 2015 Code: Ac_25_20_60
Uniclass 2015 Description: Painting
NBS Reference Code: 35-85-60
NBS Reference Description: Painting And Clear Finishing Systems
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Building Materials - Paint, Varnishes & Finishes

Name Value
Application TOOLS brush, roller
Color PALETTE: I COORDINATI
Facing Material matt
Material synthetic binders in emulsion
Special Coating Property Extra matt washable water-based paint for interiors
Surface Preparation civil plaster, plasterboard, fibre cement, skim coated walls, suitably prepared wallpaper
Total DFT substrates must be sound, dry, clean, firm and free of damp patches and traces of dirt and grease, etc. Remove flaking or chalky old paintwork by brushing or sanding. Imperfections, cracks and flaking must be removed and filled with BOEROSTUCCO.
Type PAINT

All BIM objects are real products from real manufacturers confirmed and approved