We are using cookies to provide our services

By using our services you agree to our use of cookies

Magnum brillante

Unique ref.: Magnum-brillante
Brand: Boero
Product family: Water based enamel
Product group: Magnum brillante
Date of publishing: 2018-12-06
Edition number: 1
Type: Building Material
Download (4)

GLOSSY NON-YELLOWING WATER-BASED ENAMEL WITH HACCP CERTIFICATION

Glossy non-yellowing enamel for exteriors and interiors. Magnum enamel is easy and clean to apply because it does not drip or run and is diluted with water, which is also used to wash tools after use. Suitable for application on all appropriately prepared substrates (iron, wood, masonry, fibre cement, PVC, galvanised sheet metal, etc.). Suitable for application in areas containing food products in compliance with standard UNI 11021-2002 regarding HACCP methodology (test report issued by Sacro Cuore University, Piacenza). Ideal for the DIY market and particularly for application in living areas because odourless.

Water based enamel. Please see Italian version for full specification.


Material main: Acrylate
Material secondary: Enamel
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Building Materials - Paint, Varnishes & Finishes
UNSPSC name: Paint filters
UNSPSC code: 40161524
Uniclass 1.4 Code: L7341
Uniclass 1.4 Description: Paint
Uniclass 2.0 Code: SS-35-85-60
Uniclass 2.0 Description: Painting And Clear Finishing Systems
Uniclass 2015 Code: Ac_25_20_60
Uniclass 2015 Description: Painting
NBS Reference Code: 35-85-60
NBS Reference Description: Painting And Clear Finishing Systems
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Building Materials - Paint, Varnishes & Finishes

Name Value
Application TOOLS: brush, roller
Color PALETTE: I COORDINATI
Facing Material gloss
Material acrylic polymer emulsion binder
Special Coating Property Glossy non-yellowing enamel for exteriors and interiors
Substrate Material wood, iron, wall, aluminium, PVC, galvanised metal sheet, fibre cement.
Surface Preparation substrates must be sound, dry, clean, firm and without traces of dirt, grease, etc. Fully remove flaking or chalky old paintwork by careful brushing, sanding or chemical stripping; old paintwork that is still in good condition must be cleaned, degreased and sanded or brushed.
Type ENAMEL

All BIM objects are real products from real manufacturers confirmed and approved