We are using cookies to provide our services

By using our services you agree to our use of cookies

Magnum muri opaco

Unique ref.: Magnum-muri-opaco
Brand: Boero
Product family: Water based enamel
Product group: Magnum muri opaco
Date of publishing: 2018-12-06
Edition number: 1
Type: Building Material
Download (4)

MATT WATER-BASED WALL ENAMEL

Matt water-based wall enamel; odourless, washable and non-yellowing. Particularly suitable for high traffic areas subject to deterioration, including schools, hospitals, hotels, bars, restaurants, banks, offices. etc. 

Surfaces coated with Magnum Muri have an attractive matt appearance, masking any small surface imperfections. The product is odourless and can also be applied in living spaces without causing any particularly annoying reactions. 

Suitable for application in areas containing food products in compliance with standard UNI 11021-2002 regarding HACCP methodology (test report issued by Sacro Cuore University, Piacenza). Excellent washing resistance; low dirt pick-up; stains easily removed.

Water based enamel. Please see Italian version for full specification.


Material main: Acrylic
Material secondary: Enamel
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Building Materials - Paint, Varnishes & Finishes
UNSPSC name: Paint filters
UNSPSC code: 40161524
Uniclass 1.4 Code: L7341
Uniclass 1.4 Description: Paint
Uniclass 2.0 Code: SS-35-85-60
Uniclass 2.0 Description: Painting And Clear Finishing Systems
Uniclass 2015 Code: Ac_25_20_60
Uniclass 2015 Description: Painting
NBS Reference Code: 35-85-60
NBS Reference Description: Painting And Clear Finishing Systems
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Building Materials - Paint, Varnishes & Finishes

Name Value
Application TOOLS: brush, roller
Color PALETTE: I COORDINATI
Facing Material matt: < 10 units at 85° (depending on substrate)
Material synthetic polymer emulsion binder
Special Coating Property Matt water-based wall enamel; odourless, washable and non-yellowing
Substrate Material civil plaster, plasterboard, fibre cement
Surface Preparation substrates must be sound, dry, clean, firm and free of damp patches and traces of dirt and grease, etc. Remove flaking or chalky old paintwork by brushing or sanding. Imperfections, cracks and flaking must be removed and filled with BOEROSTUCCO
Type ENAMEL

All BIM objects are real products from real manufacturers confirmed and approved