Unique ref.: | Magnum-muri-satinato |
---|---|
Brand: | Boero |
Product family: | Water based enamel |
Product group: | Magnum muri satinato |
Date of publishing: | 2018-12-06 |
Edition number: | 1 |
Type: | Building Material |
SATIN WATER-BASED WALL ENAMEL
Satin water-based wall enamel; odourless, washable and non-yellowing. Particularly suitable for high traffic areas subject to deterioration, including schools, hospitals, hotels, bars, restaurants, banks, offices. etc.
Surfaces coated with Magnum Muri have an attractive matt appearance, masking any small surface imperfections. The product is odourless and can also be applied in living spaces without causing any particularly annoying reactions.
Suitable for application in areas containing food products in compliance with standard UNI 11021-2002 regarding HACCP methodology (test report issued by Sacro Cuore University, Piacenza). Excellent washing resistance; low dirt pick-up; stains easily removed.
Product url: | http://www.boero.it/index.php?/en/public/prodotti/famiglie |
---|---|
Installation instructions: | http://www.boero.it/index.php?/en/public/prodotti/prodotto/69/Magnum-Muri-... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.boero.it/index.php?/en/public/prodotti/prodotto/69/Magnum-Muri-... |
Instruction video: | |
EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/boero/product/magnum-muri-satinato
Material main: | Acrylic |
---|---|
Material secondary: | Enamel |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Building Materials - Paint, Varnishes & Finishes |
---|---|
UNSPSC name: | Paint filters |
UNSPSC code: | 40161524 |
Uniclass 1.4 Code: | L7341 |
Uniclass 1.4 Description: | Paint |
Uniclass 2.0 Code: | SS-35-85-60 |
Uniclass 2.0 Description: | Painting And Clear Finishing Systems |
Uniclass 2015 Code: | Ac_25_20_60 |
Uniclass 2015 Description: | Painting |
NBS Reference Code: | 35-85-60 |
NBS Reference Description: | Painting And Clear Finishing Systems |
Name | Value |
---|---|
Application | TOOLS: brush, roller |
Color | PALETTE: I COORDINATI |
Facing Material | satin: < 10 units at 60° (depending on substrate) |
Material | synthetic polymer emulsion binder |
Special Coating Property | Satin water-based wall enamel; odourless, washable and non-yellowing |
Substrate Material | civil plaster, plasterboard, fibre cement |
Surface Preparation | substrates must be sound, dry, clean, firm and free of damp patches and traces of dirt and grease, etc. Remove flaking or chalky old paintwork by brushing or sanding. Imperfections, cracks and flaking must be removed and filled with BOEROSTUCCO |
Type | WALL ENAMEL |
All BIM objects are real products from real manufacturers confirmed and approved