Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
boj-x-cug/products/0fa40394-954c-463c-b8cd-b6995f3ea9da
Home
Categories
Engineering & Infrastructure
Water
1号直壁900x900
Unavailable in United States
CUG × BIMobject Japan
Follow
1号直壁900x900
単位:(ミリメートル)
Download
Technical specification
Technical specification
Unique ref.
1_straightwall900x900
Product family
コンクリート二次製品
Product group
下水道マンホール
Type
Requirement Object
Date of publishing
2021-11-05
Edition number
1
Height (mm)
900
Width (mm)
900
Classification
Classification
BIMobject Category
Engineering & Infrastructure - Water
Region availability
Asia
Japan
Similar products
Ecovie Water Management
AQUALOOP Greywater Recycling, Large Commercial 6XGW5400L to 9XGW5400L (8.640-12.857 GPD)
Download
Ecovie Water Management
PURAIN COMMERCIAL Pre-Filter 8” to 16”: Rainwater & Greywater Reuse
Download
Ecovie Water Management
PURAIN SINGLE FAMILY HOME Pre-Filter 4″ to 6": Rainwater & Greywater Reuse
Download
AstralPool Fluidra
Pipe Fitting Metal Sleeve
Download
Roxtec
Roxtec knock-out sleeve
Download
Otto Graf GmbH
Carat XXL underground tank
Download